SCDS411D July 2019 – October 2022 SN3257-Q1
PRODUCTION DATA
When the SN3257-Q1 is powered from 1.5 V to 5.5 V, the valid signal path input or output voltage ranges from
GND to VDD x 2, with a maximum input or output voltage of 5.5 V.
Example 1: If the SN3257-Q1 is powered at 1.5 V, the signal range is 0 V to 3 V.
Example 2: If the SN3257-Q1 is powered at 2.5 V, the signal range is 0 V to 5.0 V.
Example 2: If the SN3257-Q1 is powered at 3.6 V, the signal range is 0 V to 5.5 V.
Example 3: If the SN3257-Q1 is powered at 5.5 V, the signal range is 0 V to 5.5 V.
Other voltage levels not mentioned in the examples support Beyond Supply Operation as long as the supply voltage falls within the recommended operation conditions of 1.5 V to 5.5 V.