Refer to the PDF data sheet for device specific package drawings
Each circuit in SNx414 and SNx4LS14 functions as an inverter. However, because of the Schmitt-Trigger action, they have different input threshold levels for positive-going (VT+) and negative-going (VT–) signals.
These circuits are temperature compensated and can be triggered from the slowest of input ramps and still give clean, jitter-free output signals.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN7414, SN74LS14 |
SOIC (14) | 4.90 mm × 3.91 mm |
SSOP (14) | 6.20 mm × 5.30 mm | |
PDIP (14) | 19.30 mm × 6.35 mm | |
SO (14) | 10.30 mm × 5.30 mm | |
SN5414, SN54LS14 |
CDIP (14) | 19.56 mm × 6.67 mm |
CFP (14) | 9.21 mm × 5.97 mm | |
LCCC (20) | 8.89 mm × 8.89 mm |
Changes from B Revision (February 2002) to C Revision
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | SOIC, SSOP, TVSOP, CDIP, PDIP,TSSOP, CFP | LCCC | ||
1A | 1 | 2 | I | Channel 1 input |
1Y | 2 | 3 | O | Channel 1 output |
2A | 3 | 4 | I | Channel 2 input |
2Y | 4 | 6 | O | Channel 2 output |
3A | 5 | 8 | I | Channel 3 input |
3Y | 6 | 9 | O | Channel 3 output |
4A | 9 | 13 | I | Channel 4 input |
4Y | 8 | 12 | O | Channel 4 output |
5A | 11 | 16 | I | Channel 5 input |
5Y | 10 | 14 | O | Channel 5 output |
6A | 13 | 19 | I | Channel 6 input |
6Y | 12 | 18 | O | Channel 6 output |
GND | 7 | 10 | — | Ground |
NC | — | 1, 5, 7, 11, 15, 17 |
— | No internal connection |
VCC | 14 | 20 | — | Power supply |