SCAS519G July 1995 – July 2024 SN54AC04 , SN74AC04
PRODMIX
Refer to the PDF data sheet for device specific package drawings
The 'AC04 devices contain six independent inverters. The devices perform the Boolean function Y = A.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SNx4AC04 | BQA (WQFN, 14) | 3mm x 2.5mm | 3mm x 2.5mm |
DB (SSOP, 14) | 6.2mm x 7.8mm | 6.2mm x 5.3mm | |
D (SOIC, 14) | 8.65mm × 6mm | 8.65mm × 3.9mm | |
NS (SOP, 14) | 10.2mm x 7.8mm | 10.3mm x 5.3mm | |
PW (TSSOP, 14) | 5mm × 6.4mm | 5mm × 4.4mm |