SCAS522I August 1995 – July 2024 SN54AC14 , SN74AC14
PRODMIX
Refer to the PDF data sheet for device specific package drawings
SN54AC14 | SN74AC14 | UNIT | |||||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
VCC | Supply voltage | 2 | 6 | 2 | 6 | V | |
VI | Input voltage | 0 | VCC | 0 | VCC | V | |
VO | Output voltage | 0 | VCC | 0 | VCC | V | |
IOH | High-level output current | VCC = 3 V | -12 | -12 | mA | ||
VCC = 4.5 V | -24 | -24 | |||||
VCC = 5.5 V | -24 | -24 | |||||
IOL | Low-level output current | VCC = 3 V | 12 | 12 | mA | ||
VCC = 4.5 V | 24 | 24 | |||||
VCC = 5.5 V | 24 | 24 | |||||
TA | Operating free-air temperature | -55 | 125 | -40 | 85 | °C |