Refer to the PDF data sheet for device specific package drawings
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN54AC240 | J (CDIP, 20) | 24.2mm x 7.62mm | 24.2mm × 6.92mm |
W (CFP, 20) | 13.09mm x 8.13mm | 13.09mm × 6.92mm | |
SN74AC240 | N (PDIP, 20) | 24.33mm × 9.4mm | 24.33 mm × 6.35 mm |
DW (SOIC, 20) | 12.8mm × 10.3mm | 12.8mm × 7.5mm | |
NS (SOP, 20) | 12.6mm × 7.8mm | 12.6mm × 5.3mm | |
DB (SSOP, 20) | 7.2mm × 7.8mm | 7.2mm × 5.3mm | |
PW (TSSOP, 20) | 6.5mm × 6.4mm | 6.5mm × 4.4mm |