SCAS461I February 1995 – April 2024 SN54AC245 , SN74AC245
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | SN54AC245 | SN74AC245 | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||||
VOH | IOH = −50 µA | 3 V | 2.9 | 2.9 | 2.9 | V | |||||||
4.5 V | 4.4 | 4.4 | 4.4 | ||||||||||
5.5 V | 5.4 | 5.4 | 5.4 | ||||||||||
IOH = −12 mA | 3 V | 2.56 | 2.4 | 2.46 | |||||||||
IOH = −24 mA | 4.5 V | 3.86 | 3.7 | 3.76 | |||||||||
5.5 V | 4.86 | 4.7 | 4.76 | ||||||||||
IOH = 50 mA1 | 5.5 V | 3.85 | |||||||||||
IOH = −75 mA1 | 5.5 V | 3.85 | |||||||||||
VOL | IOL = 50 µA | 3 V | 0.002 | 0.1 | 0.1 | 0.1 | V | ||||||
4.5 V | 0.001 | 0.1 | 0.1 | 0.1 | |||||||||
5.5 V | 0.001 | 0.1 | 0.1 | 0.1 | |||||||||
IOL = 12 mA | 3 V | 0.36 | 0.5 | 0.44 | |||||||||
IOL = 24 mA | 4.5 V | 0.36 | 0.5 | 0.44 | |||||||||
5.5 V | 0.36 | 0.5 | 0.44 | ||||||||||
IOL = 50 mA1 | 5.5 V | 1.65 | |||||||||||
IOL = 75 mA1 | 5.5 V | 1.65 | |||||||||||
II | A or B ports2 | VI = VCC or 0 | 5.5 V | ±0.1 | ± 1 | ± 1 | µA | ||||||
OE or DIR | ±0.1 | ± 1 | ± 1 | ||||||||||
IOZ | VO = VCC or GND, VI(OE) = VIL or VIH | 5.5 V | ±0.5 | ±10 | ±5 | µA | |||||||
ICC | VI = VCC or GND, | IO = 0 | 5.5 V | 4 | 80 | 40 | µA | ||||||
Ci | VI = VCC or GND | 5 V | 4.5 | pF | |||||||||
Cio | VO = VCC or GND | 5 V | 15 | pF |