SCAS461I February 1995 – April 2024 SN54AC245 , SN74AC245
PRODMIX
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | −0.5 V to VCC + 0.5 V | −0.5 | 7 | V |
VI | Input voltage(2) | −0.5 V to VCC + 0.5 V | V | ||
VO | Output voltage(2) | −0.5 V to VCC + 0.5 V | V | ||
IIK | Input clamp current | VI < 0 or VI > VCC | ±20 | mA | |
IOK | Output clamp current | VO < 0 or VO > VCC | ±20 | mA | |
IO | Continuous output current | VO = 0 to VCC | –65 | ±50 | mA |
Continuous current through VCC or GND | ±200 | mA | |||
Tstg | Storage temperature | −65 | 150 | °C |