SCAS461I February 1995 – April 2024 SN54AC245 , SN74AC245
PRODMIX
Refer to the PDF data sheet for device specific package drawings
The SNx4AC245 is a low-drive CMOS device that can be used for a multitude of bus interface type applications where output ringing is a concern. The low drive and slow edge rates will minimize overshoot and undershoot on the outputs.