Refer to the PDF data sheet for device specific package drawings
The ’AC32 devices are quadruple 2-input positive-OR gates. The devices perform the Boolean function Y = A + B or Y = A • B in positive logic.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SNx4AC32 | DB (SSOP, 14) | 6.2mm x 7.8mm | 6.2mm x 5.3mm |
D (SOIC, 14) | 8.65mm x 6mm | 8.65mm x 3.9mm | |
N (PDIP, 14) | 19.3mm x 9.4mm | 19.3mm x 6.35mm | |
NS (SO, 14) | 10.2mm x 7.8mm | 10.3mm x 5.3mm | |
PW (TSSOP, 14) | 5mm x 6.4mm | 5mm x 4.4mm |
PIN | TYPE(1) | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | SN74AC32 | SN54AC32 | |||
D, DB, DGV, N, NS, PW, RGY, BQA | J, W | FK | |||
1A | 1 |
1 |
2 |
I | 1A Input |
1B | 2 |
23 |
3 |
I | 1B Input |
1Y | 3 |
3 |
4 |
O | 1Y Output |
2A | 4 |
4 |
6 |
I | 2A Input |
2B | 5 |
5 |
8 |
I | 2B Input |
2Y | 6 |
6 |
9 |
O | 2Y Output |
3A | 9 |
9 |
13 |
I | 3A Input |
3B | 10 |
10 |
14 |
I | 3B Input |
3Y | 8 |
8 |
12 |
O | 3Y Output |
4A | 12 | 12 |
18 |
I | 4A Input |
4B | 13 | 13 |
19 |
I | 4B Input |
4Y | 11 | 11 |
16 |
O | 4Y Output |
GND | 7 | 7 | 10 | — | Ground Pin |
NC | — | — | 1, 5, 7, 11, 15, 17 |
— | No Connection |
VCC | 14 | 14 | 20 | — | Power Pin |
Thermal Pad(2) |
– | – | – | – | Thermal Pad |