Refer to the PDF data sheet for device specific package drawings
These 8-bit flip-flops feature 3-state outputs designed specifically for driving highly capacitive or relatively low-impedance loads. The devices are particularly suitable for implementing buffer registers, I/O ports, bidirectional bus drivers, and working registers.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SNx4AC374 | DB (SSOP, 20) | 7.2mm x 7.8mm | 7.2mm x 5.30mm |
DW (SOIC, 20) | 12.80mm x 10.3mm | 12.80mm x 7.50mm | |
N (PDIP, 20) | 24.33mm x 9.4mm | 24.33mm x 6.35mm | |
NS (SOP, 20) | 12.6mm x 7.8mm | 12.6mm x 5.3mm | |
PW (TSSOP, 20) | 6.50mm x 6.4mm | 6.50mm x 4.40mm |
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
OE | 1 | I | Enable pin |
1Q | 2 | O | Output 1 |
1D | 3 | I | Input 1 |
2D | 4 | I | Input 2 |
2Q | 5 | O | Output 2 |
3Q | 6 | O | Output 3 |
3D | 7 | I | Input 3 |
4D | 8 | I | Input 4 |
4Q | 9 | O | Output 4 |
GND | 10 | – | Ground pin |
CLK | 11 | I | Clock pin |
5Q | 12 | O | Output 5 |
5D | 13 | I | Input 5 |
6D | 14 | I | Input 6 |
6Q | 15 | O | Output 6 |
7Q | 16 | O | Output 7 |
7D | 17 | I | Input 7 |
8D | 18 | I | Input 8 |
8Q | 19 | O | Output 8 |
VCC | 20 | – | Power pin |