Refer to the PDF data sheet for device specific package drawings
These 8-bit flip-flops feature 3-state outputs designed specifically for driving highly capacitive or relatively low-impedance loads. The devices are particularly suitable for implementing buffer registers, I/O ports, bidirectional bus drivers, and working registers.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SNx4AC574 | DB (SSOP, 20) | 7.2mm × 7.8mm | 7.2mm × 5.30mm |
DW (SOIC, 20) | 12.8mm × 10.3mm | 12.80mm × 7.50mm | |
N (PDIP, 20) | 24.33mm × 9.4mm | 24.33mm × 6.35mm | |
PW (TSSOP, 20) | 6.5mm × 6.4mm | 6.50mm × 4.40mm |