SCAS521G August   1995  – July 2024 SN54AC74 , SN74AC74

PRODUCTION DATA  

  1.   1
  2. Features
  3. Description
  4. Pin Configuration and Functions
  5. Specifications
    1. 4.1 Absolute Maximum Ratings
    2. 4.2 Recommended Operating Conditions
    3. 4.3 Thermal Information
    4. 4.4 Electrical Characteristics
    5. 4.5 Timing Requirements, VCC = 3.3 V ± 0.3 V
    6. 4.6 Timing Requirements, VCC = 5 V ± 0.5 V
    7. 4.7 Switching Characteristics, VCC = 3.3 V ± 0.3 V
    8. 4.8 Switching Characteristics, VCC = 5 V ± 0.5 V
    9. 4.9 Operating Characteristics
  6. Parameter Measurement Information
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Device Functional Modes
  8. Application and Implementation
    1. 7.1 Power Supply Recommendations
    2. 7.2 Layout
      1. 7.2.1 Layout Guidelines
      2. 7.2.2 Layout Example
  9. Device and Documentation Support
    1. 8.1 Documentation Support (Analog)
      1. 8.1.1 Related Documentation
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • W|14
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The ’AC74 devices are dual positive-edge-triggered D-type flip-flops.

Device Information
PART NUMBER PACKAGE(1) PACKAGE SIZE (2) BODY SIZE(3)
SNx4AC74 PW (TSSOP, 14) 5 mm × 6.4 mm 5 mm × 4.40 mm
D (SOIC, 14) 8.65 mm × 6 mm 8.65 mm × 3.9 mm
DB (SSOP, 14) 6.2 mm × 7.8 mm 6.2 mm × 5.3 mm
N (PDIP, 14) 19.3 mm × 9.4 mm 19.3 mm × 6.35 mm
NS (SOP, 14) 10.2 mm × 7.8 mm 10.3 mm × 5.3 mm
For more information, see Section 10.
The package size (length × width) is a nominal value and includes pins, where applicable.
The body size (length × width) is a nominal value and does not include pins.
SN54AC74 SN74AC74  Logic
          Diagram, Each Flip-flop (Positive Logic) Logic Diagram, Each Flip-flop (Positive Logic)