SCAS518E July 1995 – August 2024 SN54ACT04 , SN74ACT04
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | D, DB, N, NS, PW, J, or W | FK | ||
1A | 1 | 2 | Input | Channel 1, Input A |
1Y | 2 | 3 | Output | Channel 1, Output Y |
2A | 3 | 4 | Input | Channel 2, Input A |
2Y | 4 | 6 | Output | Channel 2, Output Y |
3A | 5 | 8 | Input | Channel 3, Input A |
3Y | 6 | 9 | Output | Channel 3, Output Y |
GND | 7 | 10 | — | Ground |
4Y | 8 | 12 | Output | Channel 4, Output Y |
4A | 9 | 13 | Input | Channel 4, Input A |
5Y | 10 | 14 | Output | Channel 5, Output Y |
5A | 11 | 16 | Input | Channel 5, Input A |
6Y | 12 | 18 | Output | Channel 6, Output Y |
6A | 13 | 19 | Input | Channel 6, Input A |
VCC | 14 | 20 | — | Positive Supply |
NC | 1, 5, 7, 11, 15, 17 | — | Not internally connected |