SCAS516E June 1995 – March 2024 SN54ACT241 , SN74ACT241
PRODMIX
Refer to the PDF data sheet for device specific package drawings
These octal buffers and line drivers are designed specifically to improve the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SNx4ACT241 | N (PDIP, 20) | 24.33mm × 9.4mm | 24.33mm × 6.35mm |
DW (SOIC, 20) | 12.8mm × 10.3mm | 12.8mm × 7.5mm | |
NS (SOP, 20) | 12.6mm × 7.8mm | 12.6mm × 5.3mm | |
DB (SSOP, 20) | 7.2mm × 7.8mm | 7.2mm × 5.3mm | |
PW (TSSOP, 20) | 6.5mm × 6.4mm | 6.5mm × 4.4mm |
NAME1 | PIN | TYPE | DESCRIPTION |
---|---|---|---|
1OE | 1 | I | Output enable 1 |
1A1 | 2 | I | 1A1 input |
2Y4 | 3 | O | 2Y4 output |
1A2 | 4 | I | 1A2 input |
2Y3 | 5 | O | 2Y3 output |
1A3 | 6 | I | 1A3 input |
2Y2 | 7 | O | 2Y2 output |
1A4 | 8 | I | 1A4 input |
2Y1 | 9 | O | 2Y1 output |
GND | 10 | — | Ground pin |
2A1 | 11 |
I |
2A1 input |
1Y4 | 12 | O | 1Y4 output |
2A2 | 13 |
I |
2A2 input |
1Y3 | 14 | O | 1Y3 output |
2A3 | 15 | I | 2A3 input |
1Y2 | 16 | O | 1Y2 output |
2A4 | 17 | I | 2A4 input |
1Y1 | 18 | O | 1Y1 output |
2OE | 19 | I | Output enable 2 |
VCC | 20 | — | Power pin |