SCAS452H September 1994 – April 2024 SN54ACT245 , SN74ACT245
PRODMIX
Refer to the PDF data sheet for device specific package drawings
The 'AC245 octal bus transceivers are designed for asynchronous two-way communication between data buses. The control-function implementation minimizes external timing requirements.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SNx4ACT245 | DB (SSOP, 20) | 7.2mm × 7.8mm | 7.2mm × 5.3mm |
DGS (VSSOP, 20) | 5.1mm × 4.9mm | 5.1mm × 3mm | |
DW (SOIC, 20) | 12.8mm × 10.3mm | 12.8mm × 7.5mm | |
N (PDIP, 20) | 24.33mm × 9.4mm | 24.33mm × 6.35mm | |
NS (SO, 20) | 12.6mm × 7.8mm | 12.6mm × 5.3mm | |
PW (TSSOP, 20) | 6.5mm × 6.4mm | 6.5mm × 4.4mm | |
RKS (VQFN, 20) | 4.5mm × 2.5mm | 4.5mm × 2.5mm |