SCAS538G October 1995 – March 2024 SN54ACT573 , SN74ACT573
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
TA = 25°C | SN54ACT573 | SN74ACT573 | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | ||||
tPLH | D | Q | 2.5 | 6 | 10.5 | 1.5 | 13.5 | 2 | 12 | ns |
tPHL | 2.5 | 6 | 10.5 | 1.5 | 13.5 | 2 | 12 | |||
tPLH | LE | Q | 3 | 6 | 10.5 | 1.5 | 13 | 2.5 | 12 | ns |
tPHL | 2.5 | 5.5 | 9.5 | 1.5 | 12 | 2 | 10.5 | |||
tPZH | OE | Q | 2 | 5.5 | 10 | 1.5 | 11.5 | 1.5 | 11 | ns |
tPZL | 1.5 | 5.5 | 9.5 | 1.5 | 11 | 1.5 | 10.5 | |||
tPHZ | OE | Q | 2.5 | 6.5 | 11 | 1.5 | 13.5 | 1.5 | 12.5 | ns |
tPLZ | 1.5 | 5 | 8.5 | 1.5 | 10.5 | 1 | 9.5 |