SCLS227M October 1995 – May 2024 SN54AHC00 , SN74AHC00
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | TA = –55°C TO 125°C | TA = –40°C TO 85°C | TA = –40°C TO 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
Recommended | ||||||||||||
SN54AHC00 | SN74AHC00 | SN74AHC00 | ||||||||||
TYP | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
tPLH | A or B | Y | CL = 15 pF | 5.5(1) | 7.9(1) | 1(1) | 9.5(1) | 1 | 9.5 | 1 | 9.5 | ns |
tPHL | 5.5(1) | 7.9(1) | 1(1) | 9.5(1) | 1 | 9.5 | 1 | 9.5 | ||||
tPLH | A or B | Y | CL = 50 pF | 8 | 11.4 | 1 | 13 | 1 | 13 | 1 | 13 | ns |
tPHL | 8 | 11.4 | 1 | 13 | 1 | 13 | 1 | 13 |