SCLS227M October 1995 – May 2024 SN54AHC00 , SN74AHC00
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The ’AHC00 devices perform the Boolean function Y = A • B or Y = A + B in positive logic.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN54AHC00 | J (CDIP, 14) | 19.55mm x 7.9mm | 19.56mm × 6.67mm |
W (CFP, 14) | 9.21mm x 9mm | 9.21mm × 6.3mm | |
FK (LCCC, 20) | 8.89mm × 8.89mm | 8.89mm × 8.89mm | |
SN74AHC00 | D (SOIC, 14) | 8.65mm × 6mm | 8.65mm × 1.58mm |
DB (SSOP, 14) | 6.20mm × 7.8mm | 6.20mm × 1.95mm | |
DGV (TVSOP, 14) | 3.60mm × 6.4mm | 3.60mm × 1.05mm | |
N (PDIP, 14) | 19.30mm × 9.4mm | 19.30mm × 6.30mm | |
NS (SOP, 14) | 10.2mm × 7.8mm | 10.30mm × 1.95mm | |
PW (SOP, 14) | 5.00mm × 6.4mm | 5.00mm × 4.40mm | |
RGY (VQFN, 14) | 3.50mm × 3.5mm | 3.50mm × 3.5mm | |
BQA (WQFN, 14) | 3mm × 2.5mm | 3mm × 2.5mm |