SCLS254N December 1995 – February 2024 SN54AHC02 , SN74AHC02
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The ’AHC02 devices contain four independent 2-input NOR gates that perform the Boolean function Y = A ● B or Y = A + B in positive logic.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SNx4AHC02 | D (SOIC, 14) | 8.65mm × 6mm | 8.65mm × 3.9mm |
DB (SSOP, 14) | 6.20mm × 7.8mm | 6.20mm × 5.3mm | |
DGV (TVSOP, 14) | 3.60mm × 6.4mm | 3.60mm × 4.4mm | |
N (PDIP, 14) | 19.30mm × 9.4mm | 19.30mm × 6.35mm | |
NS (SOP, 14) | 10.2mm × 7.8mm | 10.30mm ×5.3mm | |
PW (SOP, 14) | 5.00mm × 6.4mm | 5.00mm × 4.4mm | |
RGY (VQFN, 14) | 3.50mm × 3.5mm | 3.50mm × 3.5mm | |
BQA (WQFN, 14) | 3mm × 2.5mm | 3mm × 2.5mm |