SCLS231P october 1995 – june 2023 SN54AHC04 , SN74AHC04
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
TEST CONDITIONS | TA = 25°C | TA = –55°C TO 125°C | TA = –40°C TO 85°C | TA = –40°C TO 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
Recommended | ||||||||||||
SN54AHC04 | SN74AHC04 | SN74AHC04 | ||||||||||
TYP | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
tPLH | A | Y | CL = 15 pF | 3.81 | 5.51 | 11 | 6.51 | 1 | 6.5 | 1 | 6.5 | ns |
tPHL | 3.81 | 5.51 | 11 | 6.51 | 1 | 6.5 | 1 | 6.5 | ||||
tPLH | A | Y | CL = 50 pF | 5.3 | 7.5 | 1 | 8.5 | 1 | 8.5 | 1 | 8.5 | ns |
tPHL | 5.3 | 7.5 | 1 | 8.5 | 1 | 8.5 | 1 | 8.5 |