SCLS236L October 1995 – February 2024 SN54AHC08 , SN74AHC08
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | TA | SN74AHC08 | UNIT | ||
---|---|---|---|---|---|---|---|
MIN | MAX | ||||||
VOH | IOH = –50 µA | 2 V | 1.9 | V | |||
3 V | 2.9 | ||||||
4.5 V | 4.4 | ||||||
IOH = –4 mA | 3 V | 2.48 | |||||
IOH = –8 mA | 4.5 V | 3.8 | |||||
VOL | IOL = 50 µA | 2 V | 0.1 | V | |||
3 V | 0.1 | ||||||
4.5 V | 0.1 | ||||||
IOH = 4 mA | 3 V | TA = –40°C to 85°C | 0.44 | ||||
TA = –40°C to125°C Recommended | 0.5 | ||||||
IOH = 8 mA | 4.5 V | TA = –40°C to 85°C | 0.44 | ||||
TA = –40°C to125°C Recommended | 0.5 | ||||||
II | VI = 5.5 V or GND | 0 V to 5.5 V | ±1 | µA | |||
ICC | VI = VCC or GND, IO = 0 | 5.5 V | 20 | µA | |||
Ci | VI = VCC or GND | 5 V | TA = –40°C to 85°C | 10 | pF |