SCLS236L October 1995 – February 2024 SN54AHC08 , SN74AHC08
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
VOH | IOH = –50 µA | 2 V | 1.9 | 2 | V | ||
3 V | 2.9 | 3 | |||||
4.5 V | 4.4 | 4.5 | |||||
IOH = –4 mA | 3 V | 2.58 | |||||
IOH = –8 mA | 4.5 V | 3.94 | |||||
VOL | IOL = 50 µA | 2 V | 0.1 | V | |||
3 V | 0.1 | ||||||
4.5 V | 0.1 | ||||||
IOH = 4 mA | 3 V | 0.36 | |||||
IOH = 8 mA | 4.5 V | 0.36 | |||||
II | VI = 5.5 V or GND | 0 V to 5.5 V | ±0.1 | µA | |||
ICC | VI = VCC or GND, | IO = 0 | 5.5 V | 2 | µA | ||
Ci | VI = VCC or GND | 5 V | 4 | 10 | pF |