SCLS256O December 1995 – February 2024 SN54AHC125 , SN74AHC125
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|---|
tPLH, tPHL | A | Y | CL = 15 pF | TA = 25°C | 3.8(1) | 5.5(1) | ns | |
TA = –55°C to 125°C (SN54AHC125) | 1(1) | 6.5(1) | ||||||
TA = –40°C to 85°C (SN74AHC125) | 1 | 6.5 | ||||||
TA = –40°C to 125°C (recommended SN74AHC125) | 1 | 6.5 | ||||||
tPZH, tPZL | OE | Y | CL = 15 pF | TA = 25°C | 3.6(1) | 5.1(1) | ns | |
TA = –55°C to 125°C (SN54AHC125) | 1(1) | 6(1) | ||||||
TA = –40°C to 85°C (SN74AHC125) | 1 | 6 | ||||||
TA = –40°C to 125°C (recommended SN74AHC125) | 1 | 6 | ||||||
tPHZ, tPLZ | OE | Y | CL = 15 pF | TA = 25°C | 4.6(1) | 6.8(1) | ns | |
TA = –55°C to 125°C (SN54AHC125) | 1(1) | 8(1) | ||||||
TA = –40°C to 85°C (SN74AHC125) | 1(1) | 8(1) | ||||||
TA = –40°C to 125°C (recommended SN74AHC125) | 1(1) | 8(1) | ||||||
tPLH, tPHL | A | Y | CL = 50 pF | TA = 25°C | 5.3 | 7.5 | ns | |
TA = –55°C to 125°C (SN54AHC125) | 1 | 8.5 | ||||||
TA = –40°C to 85°C (SN74AHC125) | 1 | 8.5 | ||||||
TA = –40°C to 125°C (recommended SN74AHC125) | 1 | 8.5 | ||||||
tPZH, tPZL | OE | Y | CL = 50 pF | TA = 25°C | 5.1 | 7.1 | ns | |
TA = –55°C to 125°C (SN54AHC125) | 1 | 8 | ||||||
TA = –40°C to 85°C (SN74AHC125) | 1 | 8 | ||||||
TA = –40°C to 125°C (recommended SN74AHC125) | 1 | 8 | ||||||
tPHZ, tPLZ | OE | Y | CL = 50 pF | TA = 25°C | 6.1 | 8.8 | ns | |
TA = –55°C to 125°C (SN54AHC125) | 1 | 10 | ||||||
TA = –40°C to 85°C (SN74AHC125) | 1 | 10 | ||||||
TA = –40°C to 125°C (recommended SN74AHC125) | 1 | 10 | ||||||
tsk(o) | OE | Y | CL = 50 pF | TA = 25°C | 1(2) | ns | ||
TA = –40°C to 85°C (SN74AHC125) | 1 |