SCLS256O December 1995 – February 2024 SN54AHC125 , SN74AHC125
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SNx4AHC125 devices are quadruple bus buffer gates featuring independent line drivers with 3-state outputs. Each output is disabled when the associated output-enable ( OE) input is high. When OE is low, the respective gate passes the data from the A input to its Y output.
To ensure the high-impedance state during power up or power down, OE must be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.
PART NUMBER | PACKAGE(1) | BODY SIZE(2) |
---|---|---|
SN54AHC125 | J (CDIP, 14) | 8.89mm 8.89mm |
W (CFP, 14) | 19.56mm × 6.67mm | |
FK (LCCC, 20) | 9.21mm × 5.97mm | |
SN74AHC125 | DB (SSOP, 14) | 6.20mm 5.30mm |
D (SOIC, 14) | 8.65mm × 3.91mm | |
NS (SO, 14) | 10.30mm × 5.30mm | |
DGV (TVSOP, 14) | 3.60mm × 4.40mm | |
PW (TSSOP, 14) | 5.00mm × 4.40mm | |
N (PDIP, 14) | 19.30mm × 6.35mm | |
RGY (VQFN, 14) | 3.50mm × 3.50mm | |
BQA (WQFN, 14) | 3mm × 2.5mm |