SCLS238P October 1995 – February 2024 SN54AHC14 , SN74AHC14
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The wide operating range of the device allows it to be used in a variety of systems that use different logic levels. The outpus can drive up to 10 LSTTL loads each. The balanced drive outputs can source or sink 8 mA at
5-V VCC.