SCLS345L May 1996 – July 2024 SN54AHC157 , SN74AHC157
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
These quadruple 2-line to 1-line data selectors/multiplexers are designed for 2V to 5.5V VCC operation.
The SNx4AHC157 devices feature a common strobe (G) input. When the strobe is high, all outputs are low. When the strobe is low, a 4-bit word is selected from one of two sources and is routed to the four outputs. The devices provide true data.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SNx4AHC157 | D (SOIC, 16) | 9.90mm × 6mm | 9.90mm × 3.90mm |
DB (SSOP, 16) | 6.20mm × 7.8mm | 6.20mm × 5.30mm | |
N (PDIP, 16) | 19.31mm × 9.4mm | 19.31mm × 6.35mm | |
NS (SOP, 16) | 5mm × 6.4mm | 5mm × 4.4mm | |
PW (TSSOP, 16) | 5.00mm × 6.4mm | 5.00mm × 4.40mm | |
DGV (TVSOP, 16) | 3.6mm × 6.4mm | 3.6mm × 4.4mm | |
RGY (VQFN, 16) | 4mm × 3.5mm | 4mm × 3.5mm |