SCLS345L May 1996 – July 2024 SN54AHC157 , SN74AHC157
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE |
TA = 25°C | TA = –55°C TO 125°C | TA = –40°C TO 85°C | TA = –40°C TO 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
Recommended | ||||||||||||
SN54AHC157 | SN74AHC157 | SN74AHC157 | ||||||||||
TYP | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
tPLH | A or B | Y | CL = 15pF | 6.2(1) | 9.7(1) | 1(1) | 11.5(1) | 1 | 11.5 | 1 | 11.5 | ns |
tPHL | 6.2(1) | 9.7(1) | 1(1) | 11.5(1) | 1 | 11.5 | 1 | 11.5 | ||||
tPLH | A/ B | Y | CL = 15pF | 8.4(1) | 13.2(1) | 1(1) | 15.5(1) | 1 | 15.5 | 1 | 15.5 | ns |
tPHL | 8.4(1) | 13.2(1) | 1(1) | 15.5(1) | 1 | 15.5 | 1 | 15.5 | ||||
tPLH | G | Y | CL = 15pF | 8.7(1) | 13.6(1) | 1(1) | 16(1) | 1 | 16 | 1 | 16 | ns |
tPHL | 8.7(1) | 13.6(1) | 1(1) | 16(1) | 1 | 16 | 1 | 16 | ||||
tPLH | A or B | Y | CL = 50pF | 8.7 | 13.2 | 1 | 15 | 1 | 15 | 1 | 15 | ns |
tPHL | 8.7 | 13.2 | 1 | 15 | 1 | 15 | 1 | 15 | ||||
tPLH | A/ B | Y | CL = 50pF | 10.9 | 16.7 | 1 | 19 | 1 | 19 | 1 | 19 | ns |
tPHL | 10.9 | 16.7 | 1 | 19 | 1 | 19 | 1 | 19 | ||||
tPLH | G | Y | CL = 50pF | 11.2 | 17.1 | 1 | 19.5 | 1 | 19.5 | 1 | 19.5 | ns |
tPHL | 11.2 | 17.1 | 1 | 19.5 | 1 | 19.5 | 1 | 19.5 |