SCLS251J October 1995 – August 2024 SN54AHC240 , SN74AHC240
PRODMIX
Refer to the PDF data sheet for device specific package drawings
The SNx4AHC240 device is a high drive CMOS device that can be used for a multitude of bus-interface type applications where the data needs to be retained or latched. It can produce 24mA of drive current at 3.3V making it ideal for driving multiple outputs and also good for high-speed applications up to 100MHz. The inputs are 5.5V tolerant allowing it to translate down to VCC.