SCLS251I october 1995 – april 2023 SN54AHC240 , SN74AHC240
PRODMIX
Refer to the PDF data sheet for device specific package drawings
NOTES: A. CL includes probe and jig capacitance.
B. Waveform 1 is for an output with internal conditions such that the output is low except when disabled by the output control. Waveform 2 is for an output with internal conditions such that the output is high except when disabled by the output control.
C. All input pulses are supplied by generators having the following characteristics: PRR ≤ 1 MHz, ZO = 50 Ω, tr ≤ 3 ns, tf ≤ 3 ns.
D. The outputs are measured one at a time with one input transition per measurement. E. All parameters and waveforms are not applicable to all devices.
Figure 7-1 Load Circuit and Voltage Waveforms