SCLS251J October 1995 – August 2024 SN54AHC240 , SN74AHC240
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | DESCRIPTION | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
VOL(P) | Quiet output, maximum dynamic VOL | V | |||
VOL(V) | Quiet output, minimum dynamic VOL | V | |||
VOH(V) | Quiet output, minimum dynamic VOH | V | |||
VIH(D) | High-level dynamic input voltage | 3.5 | V | ||
VIL(D) | Low-level dynamic input voltage | 1.5 | V |