SCLS240K October 1995 – July 2024 SN54AHC374 , SN74AHC374
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | SN54AHC374 | SN74AHC374 | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
–40°C to 85°C | –40°C to 85°C | –40°C to 125°C | |||||||||||
MIN | TYP | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
fMAX | CL = 15 pF | 80(1) | 130(1) | 70(1) | 70 | 70 | MHz | ||||||
CL = 50 pF | 55 | 85 | 50 | 50 | 50 | ||||||||
tPLH | CLK | Q | CL = 15 pF | 8.1(1) | 12.7(1) | 1(1) | 15(1) | 1 | 15 | 1 | 16.5 | ns | |
tPHL | 8.1(1) | 12.7(1) | 1(1) | 15(1) | 1 | 15 | 1 | 16.5 | |||||
tPZH | OE | Q | CL = 15 pF | 7.1(1) | 11(1) | 1(1) | 13(1) | 1 | 13 | 1 | 14 | ns | |
tPZL | 7.1(1) | 11(1) | 1(1) | 13(1) | 1 | 13 | 1 | 14 | |||||
tPHZ | OE | Q | CL = 15 pF | 7.5(1) | 10.5(1) | 1(1) | 12.5(1) | 1 | 12.5 | 1 | 13.5 | ns | |
tPLZ | 7.5(1) | 10.5(1) | 1(1) | 12.5(1) | 1 | 12.5 | 1 | 13.5 | |||||
tPLH | CLK | Q | CL = 50 pF | 10.6 | 16.2 | 1 | 18.5 | 1 | 18.5 | 1 | 20 | ns | |
tPHL | 10.6 | 16.2 | 1 | 18.5 | 1 | 18.5 | 1 | 20 | |||||
tPZH | OE | Q | CL = 50 pF | 9.6 | 14.5 | 1 | 16.5 | 1 | 16.5 | 1 | 17.5 | ns | |
tPZL | 9.6 | 14.5 | 1 | 16.5 | 1 | 16.5 | 1 | 17.5 | |||||
tPHZ | OE | Q | CL = 50 pF | 10.2 | 14 | 1 | 16 | 1 | 16 | 1 | 17 | ns | |
tPLZ | 10.2 | 14 | 1 | 16 | 1 | 16 | 1 | 17 | |||||
tsk(o) | CL = 50 pF | 1.5(2) | 1.5 | 1.5 | ns |