SCLS261Q October 1995 – January 2025 SN54AHC541 , SN74AHC541
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | SN54AHC541 | SN74AHC541 | TA = –40°C to 125°C SN74AHC541 | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
TYP | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
tPLH | A | Y | CL = 15 pF | 3.5(1) | 5(1) | 1(1) | 6(1) | 1 | 6 | 1 | 6 | ns |
tPHL | 3.5(1) | 5(1) | 1(1) | 6(1) | 1 | 6 | 1 | 6 | ||||
tPZH | OE | Y | CL = 15 pF | 4.7(1) | 7.2(1) | 1(1) | 8.5(1) | 1 | 8.5 | 1 | 8.5 | ns |
tPZL | 4.7(1) | 7.2(1) | 1(1) | 8.5(1) | 1 | 8.5 | 1 | 8.5 | ||||
tPHZ | OE | Y | CL = 15 pF | 5(1) | 7.5(1) | 1(1) | 8(1) | 1 | 8 | 1 | 8 | ns |
tPLZ | 5(1) | 7.5(1) | 1(1) | 8(1) | 1 | 8 | 1 | 8 | ||||
tPLH | A | Y | CL = 50 pF | 5 | 7 | 1 | 8 | 1 | 8 | 1 | 8 | ns |
tPHL | 5 | 7 | 1 | 8 | 1 | 8 | 1 | 8 | ||||
tPZH | OE | Y | CL = 50 pF | 6.2 | 9.2 | 1 | 10.5 | 1 | 10.5 | 1 | 10.5 | ns |
tPZL | 6.2 | 9.2 | 1 | 10.5 | 1 | 10.5 | 1 | 10.5 | ||||
tPHZ | OE | Y | CL = 50 pF | 6 | 8.8 | 1 | 10 | 1 | 10 | 1 | 10 | ns |
tPLZ | 6 | 8.8 | 1 | 10 | 1 | 10 | 1 | 10 | ||||
tsk(o) | CL = 50 pF | 1(2) | 1 | 1 | ns |