SCLS244K October 1995 – July 2024 SN54AHC574 , SN74AHC574
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE |
TA = 25°C | SN54AHC574 | SN74AHC574 | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
–40°C to 85°C | –40°C to 85°C | –40°C to 125°C | |||||||||||
MIN | TYP | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
fMAX | CL = 15 pF | 130(1) | 180(1) | 110(1) | 110 | 110 | MHz | ||||||
CL = 50 pF | 85 | 115 | 75 | 75 | 75 | ||||||||
tPLH | CLK | Q | CL = 15 pF | 5.6(1) | 8.6(1) | 1(1) | 10(1) | 1 | 10 | 1 | 11 | ns | |
tPHL | 5.6(1) | 8.6(1) | 1(1) | 10(1) | 1 | 10 | 1 | 11 | |||||
tPZH | OE | Q | CL = 15 pF | 5.9(1) | 9(1) | 1(1) | 10.5(1) | 1 | 10.5 | 1 | 11.5 | ns | |
tPZL | 5.9(1) | 9(1) | 1(1) | 10.5(1) | 1 | 10.5 | 1 | 11.5 | |||||
tPHZ | OE | Q | CL = 15 pF | 5.5(1) | 9(1) | 1(1) | 10.5(1) | 1 | 10.5 | 1 | 11.5 | ns | |
tPLZ | 5.5(1) | 9(1) | 1(1) | 10.5(1) | 1 | 10.5 | 1 | 11.5 | |||||
tPLH | CLK | Q | CL = 50 pF | 7.1 | 10.6 | 1 | 12 | 1 | 12 | 1 | 13 | ns | |
tPHL | 7.1 | 10.6 | 1 | 12 | 1 | 12 | 1 | 13 | |||||
tPZH | OE | Q | CL = 50 pF | 7.4 | 11 | 1 | 12.5 | 1 | 12.5 | 1 | 13.5 | ns | |
tPZL | 7.4 | 11 | 1 | 12.5 | 1 | 12.5 | 1 | 13.5 | |||||
tPHZ | OE | Q | CL = 50 pF | 7.1 | 10.1 | 1 | 11.5 | 1 | 11.5 | 1 | 12.5 | ns | |
tPLZ | 7.1 | 10.1 | 1 | 11.5 | 1 | 11.5 | 1 | 12.5 | |||||
tsk(o) | CL = 50 pF | 1(2) | 1 | 1 | ns |