SCLS255N December 1995 – February 2024 SN54AHC74 , SN74AHC74
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
VCC | Supply voltage | –0.5 | 7 | V | ||
VI((2)) | Input voltage | –0.5 | 7 | V | ||
VO((2)) | Output voltage | –0.5 | VCC + 0.5 | V | ||
IIK | Input clamp current | (VI < 0) | –20 | mA | ||
IOK | Output clamp current | (VO < 0 or VO > VCC) | –20 | 20 | mA | |
IO | Continuous output current | (VO = 0 to VCC) | –25 | 25 | mA | |
Continuous current through VCC or GND | –50 | 50 | mA | |||
Tstg | Storage temperature | –65 | 150 | °C |