SCLS255N December 1995 – February 2024 SN54AHC74 , SN74AHC74
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | SN54AHC74 | –40°C to +85°C SN74AHC74 | –40°C to +125°C SN74AHC74 | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
fmax | CL = 15 pF | 80(1) | 125(1) | 70(1) | 70 | 70 | MHz | ||||||
CL = 50 pF | 50 | 75 | 45 | 45 | 45 | ||||||||
tPLH | PRE or CLR | Q or Q | CL = 15 pF | 7.6(1) | 12.3(1) | 1(1) | 14.5(1) | 1 | 14.5 | 1 | 14.5 | ns | |
tPHL | 7.6 | 12.3 | 1(1) | 14.5(1) | 1 | 14.5 | 1 | 14.5 | |||||
tPLH | CLK | Q or Q | CL = 15 pF | 6.7 | 11.9 | 1(1) | 14(1) | 1 | 14 | 1 | 14 | ns | |
tPHL | 6.7 | 11.9 | 1(1) | 14(1) | 1 | 14 | 1 | 14 | |||||
tPLH | PRE or CLR | Q or Q | CL = 50 pF | 10.1 | 15.8 | 1 | 18 | 1 | 18 | 1 | 18 | ns | |
tPHL | 10.1 | 15.8 | 1 | 18 | 1 | 18 | 1 | 18 | |||||
tPLH | CLK | Q or Q | CL = 50 pF | 9.2 | 15.4 | 1 | 17.5 | 1 | 17.5 | 1 | 17.5 | ns | |
tPHL | 9.2 | 15.4 | 1 | 17.5 | 1 | 17.5 | 1 | 17.5 |