SCLS255N December 1995 – February 2024 SN54AHC74 , SN74AHC74
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SNx4AHC74 dual positive-edge-triggered devices are D-type flip-flops.
A low level at the preset (PRE) or clear (CLR) inputs sets or resets the outputs, regardless of the levels of the other inputs. When PRE and CLR are inactive (high), data at the data (D) input meeting the setup time requirements is transferred to the outputs on the positive-going edge of the clock pulse. Clock triggering occurs at a voltage level and is not directly related to the rise time of the clock pulse. Following the hold-time interval, data at the D input can be changed without affecting the levels at the outputs.
PART NUMBER | RATING | PACKAGE(1) |
---|---|---|
SN54AHC74 | Military | FK (LCCC, 20) |
J (CDIP, 14) | ||
W (CFP, 14) | ||
SN74AHC74 | Commercial | D (SOIC, 14) |
DB (SSOP, 14) | ||
DGV (TVSOP, 14) | ||
N (PDIP, 14) | ||
NS (SO, 14) | ||
PW (TSSOP, 14) | ||
RGY (VQFN, 14) | ||
BQA (WQFN, 14) |