SCLS229L october 1995 – may 2023 SN54AHCT00 , SN74AHCT00
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
1A | 1 | I | Channel 1, Input A |
1B | 2 | I | Channel 1, Input B |
1Y | 3 | O | Channel 1, Output Y |
2A | 4 | I | Channel 2, Input A |
2B | 5 | I | Channel 2, Input B |
2Y | 6 | O | Channel 2, Output Y |
3A | 9 | O | Channel 3, Output Y |
3B | 10 | I | Channel 3, Input A |
3Y | 8 | I | Channel 3, Input B |
4A | 12 | O | Channel 4, Output Y |
4B | 13 | I | Channel 4, Input A |
4Y | 11 | I | Channel 4, Input B |
GND | 7 | G | Ground |
VCC | 14 | P | Positive Supply |
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
1A | 2 | I | Channel 1, Input A |
1B | 3 | I | Channel 1, Input B |
1Y | 4 | O | Channel 1, Output Y |
2A | 6 | I | Channel 2, Input A |
2B | 8 | I | Channel 2, Input B |
2Y | 9 | O | Channel 2, Output Y |
3A | 13 | O | Channel 3, Output Y |
3B | 14 | I | Channel 3, Input A |
3Y | 12 | I | Channel 3, Input B |
4A | 18 | O | Channel 4, Output Y |
4B | 19 | I | Channel 4, Input A |
4Y | 16 | I | Channel 4, Input B |
NC | 1, 5, 7, 11, 15, 17 | — | No Connection |
GND | 10 | G | Ground |
VCC | 20 | P | Positive Supply |