SCLS229L october 1995 – may 2023 SN54AHCT00 , SN74AHCT00
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA= 25°C | SN54AHCT00 | SN74AHCT00 | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
tPLH | A or B | Y | CL = 15 pF | 5 (1) | 6.9 (1) | 1 (1) | 8 (1) | 1 | 8 | ns | |
tPHL | 5 (1) | 6.9 (1) | 1 (1) | 8 (1) | 1 | 8 | |||||
tPLH | A or B | Y | CL = 50 pF | 5.5 | 7.9 | 1 | 9 | 1 | 9 | ns | |
tPHL | 5.5 | 7.9 | 1 | 9 | 1 | 9 |