SCLS262N December 1995 – February 2024 SN54AHCT02 , SN74AHCT02
PRODUCTION DATA
SN54AHCT02 | SN74AHCT02 | UNIT | ||||
---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | |||
VCC | Supply voltage | 4.5 | 5.5 | 4.5 | 5.5 | V |
VIH | High-level input voltage | 2 | 2 | V | ||
VIL | Low-level input voltage | 0.8 | 0.8 | V | ||
VI | Input voltage | 0 | 5.5 | 0 | 5.5 | V |
VO | Output voltage | 0 | VCC | 0 | VCC | V |
IOH | High-level output current | −8 | –8 | mA | ||
IOL | Low-level output current | 8 | 8 | mA | ||
Δt/Δv | Input transition rise or fall rate | 20 | 20 | ns/V | ||
TA | Operating free-air temperature | −55 | 125 | −40 | 125 | °C |