SCLS262N December 1995 – February 2024 SN54AHCT02 , SN74AHCT02
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | SN54AHCT02 | SN74AHCT02 | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
tPLH | A or B | Y | CL = 15 pF | 2.4(1) | 5.5(1) | 1(1) | 6.5(1) | 1 | 6.5 | ns | |
tPHL | 3.5(1) | 5.5(1) | 1(1) | 6.5(1) | 1 | 6.5 | |||||
tPLH | A or B | Y | CL = 50 pF | 3.4 | 7.5 | 1 | 8.5 | 1 | 8.5 | ns | |
tPHL | 4.5 | 7.5 | 1 | 8.5 | 1 | 8.5 |