SCLS262N December 1995 – February 2024 SN54AHCT02 , SN74AHCT02
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage range, VCC | −0.5 | 7 | V | |
Input voltage range, VI(2) | −0.5 | 7 | V | |
Output voltage range, VO(2) | −0.5 | VCC + 0.5 | V | |
Input clamp current, IIK (VI < 0) | -20 | mA | ||
Output clamp current, IO (VO < 0 or VO > VCC) | ±20 | mA | ||
Continuous output current, IO (VO = 0 to VCC) | ±25 | mA | ||
Continuous current through VCC or GND | ±50 | mA | ||
Storage temperature range, Tstg | −65 | 150 | °C |