SCLS232R October 1995 – February 2024 SN54AHCT04 , SN74AHCT04
PRODMIX
The SNx4AHCT04 devices contain six independent inverters. These devices perform the Boolean function Y = A.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM)(2) |
---|---|---|
SN54AHCT04 | J (CDIP, 14) | 19.56mm × 6.67mm |
W (CFP, 14) | 13.09mm × 6.92mm | |
FK (LCCC, 20) | 8.89mm × 8.89mm | |
SN74AHCT04 | N (PDIP , 14) | 19.3mm × 6.35mm |
D (SOIC, 14) | 8.65mm × 3.91mm | |
NS (SOP, 14) | 10.30mm × 5.30mm | |
DB (SSOP, 14) | 6.20mm × 5.30mm | |
PW (TSSOP, 14) | 5.00mm × 4.40mm | |
DGV (TVSOP, 14) | 3.60mm × 4.40mm | |
RGY (VQFN, 14) | 3.50mm × 3.50mm | |
BQA (WQFN, 14) | 3.00mm × 2.50mm |