SCLS237P October 1995 – October 2023 SN54AHCT08 , SN74AHCT08
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SNx4AHCT08 devices are low-drive CMOS devices that can be used for a multitude of bus-interface type applications where output ringing is a concern. The low drive and slow edge rates will minimize overshoot and undershoot on the outputs. The TTL inputs can except voltages down to 3.3 V and translate up to 5 V.