SCLS237P October 1995 – October 2023 SN54AHCT08 , SN74AHCT08
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SNx4AHCT08 devices are quadruple 2-input positive-AND gates with low drive that will produce slow rise and fall times. This slow transition reduces ringing on the output signal. The device has TTL inputs that allow up translation from 3.3 V to 5 V. The inputs are high impedance when VCC = 0 V.