SCLS237P October 1995 – October 2023 SN54AHCT08 , SN74AHCT08
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE(1) | DESCRIPTION | |||||
---|---|---|---|---|---|---|---|
NAME | SN74AHCT08 | SN54AHCT08 | |||||
D, DB, DGV, N, NS, PW | RGY, BQA | J, W | FK | ||||
1A | 1 | 1 | 1 | 2 | I | 1A Input | |
1B | 2 | 2 | 2 | 3 | I | 1B Input | |
1Y | 3 | 3 | 3 | 4 | O | 1Y Output | |
2A | 4 | 4 | 4 | 6 | I | 2A Input | |
2B | 5 | 5 | 5 | 8 | I | 2B Input | |
2Y | 6 | 6 | 6 | 9 | O | 2Y Output | |
3Y | 8 | 8 | 8 | 12 | O | 3Y Output | |
3A | 9 | 9 | 9 | 13 | I | 3A Input | |
3B | 10 | 10 | 10 | 14 | I | 3B Input | |
4Y | 11 | 11 | 11 | 16 | O | 4Y Output | |
4A | 12 | 12 | 12 | 18 | I | 4A Input | |
4B | 13 | 13 | 13 | 19 | I | 4B Input | |
GND | 7 | 7 | 7 | 10 | — | Ground Pin | |
NC | — | — | — | 1 | — | No Connection | |
5 | |||||||
7 | |||||||
11 | |||||||
15 | |||||||
17 | |||||||
VCC | 14 | 14 | 14 | 20 | — | Power Pin |