SCLS420H June 1998 – January 2025 SN54AHCT123A , SN74AHCT123A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
These edge-triggered multivibrators feature output pulse-duration control by three methods. In the first method, the A input is low, and the B input goes high. In the second method, the B input is high, and the A input goes low. In the third method, the A input is low, the B input is high, and the clear (CLR) input goes high.
The output pulse duration is programmed by selecting external resistance and capacitance values. The external timing capacitor must be connected between Cext and Rext/Cext (positive) and an external resistor connected between Rext/Cext and VCC. To obtain variable pulse durations, connect an external variable resistance between Rext/Cext and VCC. The output pulse duration also can be reduced by taking CLR low.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SNx4AHCT123A | D (SOIC, 16) | 9.90 mm × 6mm | 9.90mm × 3.90mm |
DB (SSOP, 16) | 6.20mm × 7.8mm | 6.20mm × 5.30mm | |
DGV (TVSOP, 16) | 3.6mm × 6.4mm | 3.6mm × 4.4mm | |
N (PDIP, 16) | 19.31mm × 9.4mm | 19.31mm × 6.35mm | |
PW (TSSOP, 16) | 5.00mm × 6.4mm | 5.00 mm × 4.40 mm |