SCLS265S December 1995 – February 2024 SN54AHCT126 , SN74AHCT126
PRODUCTION DATA
The SNxAHCT126 devices are quadruple-bus buffer gates featuring independent line drivers with 3-state outputs.
PART NUMBER | RATING | PACKAGE SIZE(1) |
---|---|---|
SN54AHCT126 | Military | D (SOIC, 14) |
DB (SSOP, 14) | ||
DGV (TVSOP, 14) | ||
SN74AHCT126 | Commercial | NS (PDIP, 14) |
N (SOP, 14) | ||
PW (TSSOP, 14) | ||
J (CDIP, 14) | ||
W (CFP, 14) | ||
BQA (WQFN, 14) | ||
FK (LCCC, 20) |
PIN | TYPE(1) | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | SN74AHCT126 | SN54AHCT126 | |||
D, DB, DGV, N, NS, PW, BQA |
J, W | FK | |||
1A | 2 | 2 | 3 | I | 1A Input |
1OE | 1 | 1 | 2 | I | Output Enable 1 |
1Y | 3 | 3 | 4 | O | 1Y Output |
2A | 5 | 5 | 8 | I | 2A Input |
2OE | 4 | 4 | 6 | I | Output Enable 2 |
2Y | 6 | 6 | 9 | O | 2Y Output |
3A | 9 | 9 | 13 | I | 3A Input |
3OE | 10 | 10 | 14 | I | Output Enable 3 |
3Y | 8 | 8 | 12 | O | 3Y Output |
4A | 12 | 12 | 18 | I | 4A Input |
4OE | 13 | 13 | 19 | I | Output Enable 4 |
4Y | 11 | 11 | 16 | O | 4Y Output |
GND | 7 | 7 | 10 | — | Ground Pin |
NC | — | 1 | — | No Connection | |
5 | |||||
7 | |||||
11 | |||||
15 | |||||
17 | |||||
VCC | 14 | 14 | 20 | — | Power Pin |
Thermal Pad(2) | — | Thermal Pad |