SCLS266O December 1995 – July 2024 SN54AHCT138 , SN74AHCT138
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
SN54AHCT138 | SN74AHCT138 | UNIT | ||||
---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | |||
VCC | Supply voltage | 1.5 | 5.5 | 1.5 | 5.5 | V |
VIH | High-level input voltage | 2 | 2 | V | ||
VIL | Low-level input voltage | 0.8 | 0.8 | V | ||
VI | Input voltage | 0 | 5.5 | 0 | 5.5 | V |
VO | Output voltage | 0 | VCC | 0 | VCC | V |
IOH | High-level output current | −8 | −8 | mA | ||
IOL | Low-level output current | 8 | 8 | mA | ||
Δt/Δv | Input transition rise or fall rate | 20 | 20 | ns/V | ||
TA | Operating free-air temperature | −55 | 125 | −40 | 85 | °C |