SCLS252N October 1995 – February 2018 SN54AHCT240 , SN74AHCT240
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The SNx4AHCT240 octal buffers/drivers are designed specifically to improve both the performance and density of tri-state memory-address drivers, clock drivers, and bus-oriented receivers and transmitters.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74AHCT240DB | SSOP (20) | 7.50 mm × 5.30 mm |
SN74AHCT240NS | SO (20) | 12.60 mm × 5.30 mm |
SN74AHCT240PW | TSSOP (20) | 6.50 mm × 4.40 mm |
SN74AHCT240DW | SOIC (20) | 12.80 mm × 7.50 mm |
SN74AHCT240N | PDIP (20) | 25.40 mm × 6.35 mm |