SCLS252N October 1995 – February 2018 SN54AHCT240 , SN74AHCT240
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | SN74AHCT240 | UNIT | |||
---|---|---|---|---|---|
MIN | TYP | MAX | |||
VOH(V) | Quiet output, minimum dynamic VOH | 4.1 | V | ||
VIH(D) | High-level dynamic input voltage | 2 | V | ||
VIL(D) | Low-level dynamic input voltage | 0.8 | V |